Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP20: TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body
12NC: 935362335574
Details
Order
12NC: 935362335534
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12GN16BVTJ(935362335574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 81.4 | |
S9S12GN16BVTJR(935362335534) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 81.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12GN16BVTJ (935362335574) | No | 3 | 260 | 40 | |||
S9S12GN16BVTJR (935362335534) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12GN16BVTJ (935362335574) | 854231 | 3A991A2 |
S9S12GN16BVTJR (935362335534) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12GN16BVTJ (935362335574) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12GN16BVTJR (935362335534) | ||||
S9S12GN16BVTJ (935362335574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12GN16BVTJR (935362335534) |