Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 112
LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 112 |
Parameter | Value |
---|---|
Number of pins | 112 |
Package Style | LQFP |
Designed for automotive multiplexing applications, members of the MC9S12B family of 16- bit flash-based MCUs are fully pin compatible, allowing you to choose between different memory and peripheral options for scalable designs.
The S12B MCU manages the following via a lite integration module (LIM):
The MC9S12B family has full 16-bit data paths throughout; however, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.
In addition to the I/O ports available in each module, up to 22 I/O ports are available with Wake-Up capability from STOP or WAIT mode.