S9S12B128F0CPVE Product Information|NXP

Features


16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 112

Package


LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12B128F0CPVER(935322797528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12B128F0CPVER
(935322797528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12B128F0CPVER
(935322797528)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12B128F0CPVER
(935322797528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12B128F0CPVER
(935322797528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12B

Designed for automotive multiplexing applications, members of the MC9S12B family of 16- bit flash-based MCUs are fully pin compatible, allowing you to choose between different memory and peripheral options for scalable designs.

The S12B MCU manages the following via a lite integration module (LIM):

  • System resource mapping
  • Clock generation
  • Interrupt control
  • Bus interfacing

The MC9S12B family has full 16-bit data paths throughout; however, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

In addition to the I/O ports available in each module, up to 22 I/O ports are available with Wake-Up capability from STOP or WAIT mode.

More