Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 24 QFN
HVQFN24: HVQFN24, plastic, thermally enhanced very thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.9 mm body
12NC: 935333246557
Details
Order
12NC: 935333246528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9KEAZN8AVFK(935333246557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 15.8 | |
S9KEAZN8AVFKR(935333246528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 15.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9KEAZN8AVFK (935333246557) | No | 3 | 260 | 40 | |||
S9KEAZN8AVFKR (935333246528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9KEAZN8AVFK (935333246557) | 854231 | 3A991A2 |
S9KEAZN8AVFKR (935333246528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9KEAZN8AVFK (935333246557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9KEAZN8AVFKR (935333246528) | ||||
S9KEAZN8AVFK (935333246557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9KEAZN8AVFKR (935333246528) | ||||
S9KEAZN8AVFK (935333246557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9KEAZN8AVFK (935333246557) | 2017-09-28 | 2017-10-28 | 201708019I | S9S08LG32 S9S08SC4 S9S08RN16 and S9KEAZN8 Final Test Site Expansion from NXP-ATTJ to KESC Tianjin China |
S9KEAZN8AVFKR (935333246528) |