Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935311898557
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
Operating Frequency [Max] (MHz) | 48 |
UART | 3 |
CAN | 1 |
SPI | 2 |
Parameter | Value |
---|---|
I2C | 2 |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
GPIO | 71 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9KEAZ128AMLK(935311898557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 637.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9KEAZ128AMLK (935311898557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9KEAZ128AMLK (935311898557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9KEAZ128AMLK (935311898557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9KEAZ128AMLK (935311898557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9KEAZ128AMLK (935311898557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
S9KEAZ128AMLK (935311898557) | 2019-06-06 | 2019-07-06 | 201905017I | S9KEA128 and S9KEA64 Final Test Site Expansion from NXP-ATTJ to KESM Tianjin |
S9KEAZ128AMLK (935311898557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Kinetis® EA series of 32-bit Arm® Cortex® MCUs are targeted for a wide range of automotive and industrial applications requiring the highest level of quality and longevity support. The Kinetis EA series is an entry point to the broad Arm ecosystem and features: