Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 64KB Flash, 50MHz, -40/+105degC, Automotive Qualified, CCS v3.2
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body; 4.9 mm x 4.9 mm exposed pad
12NC: 935313143557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912ZVML64F2VKH(935313143557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 373.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912ZVML64F2VKH (935313143557) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912ZVML64F2VKH (935313143557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
S912ZVML64F2VKH (935313143557) | - | S912ZVML32F3WKH (935334924557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912ZVML64F2VKH (935313143557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912ZVML64F2VKH (935313143557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S912ZVML64F2VKH (935313143557) | 2017-03-25 | 2017-06-24 | 201702033I | 201701040DN: Correction of Last Time Buy and Last Time Delivery Dates |
S912ZVML64F2VKH (935313143557) | 2017-03-16 | 2017-06-14 | 201702020F01 | S912ZVML&MCxxF3xxx Qualification |
S912ZVML64F2VKH (935313143557) | 2017-02-02 | 2017-02-03 | 201701040DN | Product Discontinuation Notice |