Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 256KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 100
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935314501557
Details
Order
12NC: 935314501528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 256 |
RAM (kB) | 12 |
EEPROM (kB) | 8 |
Operating Frequency [Max] (MHz) | 40 |
CAN | 2 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
GPIO | 76 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S912XHY256F0VLL(935314501557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 | |
S912XHY256F0VLLR(935314501528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S912XHY256F0VLL (935314501557) | No | 3 | 260 | 40 | |||
S912XHY256F0VLLR (935314501528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S912XHY256F0VLL (935314501557) | 854231 | 3A991A2 |
S912XHY256F0VLLR (935314501528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S912XHY256F0VLL (935314501557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S912XHY256F0VLLR (935314501528) | ||||
S912XHY256F0VLL (935314501557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S912XHY256F0VLLR (935314501528) | ||||
S912XHY256F0VLL (935314501557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
The MC9S12XHY family is an optimized, automotive 16-bit MCU product line focused on low cost and high performance.
Targeted for the lower end of automotive instrument cluster applications, the MC9S12XHY family includes support for CAN and LIN/J2602 communication and delivers typical cluster requirements such as stepper motor control with stepper stall detection (SSD) and LCD driver.
Get all the advantages and efficiencies of a 16-bit MCU while retaining the cost-effective, power consumption, electromagnetic compatibility and code-size efficiency advantages currently enjoyed by users of Our 8-bit and 16-bit MCU families.