Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935427861598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
S32K3-T-BOX(935427861598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
S32K3-T-BOX (935427861598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
S32K3-T-BOX (935427861598) | 847150 | G191205 |
The S32K3 Automotive Telematics Box (T-BOX) is a compact, highly-optimized reference design board engineered to develop cost-effective vehicle networking and telematics applications.
Based on the S32K344 MCU with lockstep Arm® Cortex®-M7, the S32K3-T-BOX provides a reference for automotive applications such as 5G telematics box plus gateway and automotive Ethernet AVB with remote diagnostic, low-predictable latency, TSN Ethernet support and a wealth of communication interfaces (CAN FD/LIN/Ethernet/SJA1110). It can be directly used by carmakers, suppliers and software ecosystem partners to accelerate the development and shorten time-to-market.