Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935504655598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RPI-CAM-MINISAS(935504655598) | Not Available | Non-Compliant | Not Available | Non-Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RPI-CAM-MINISAS (935504655598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
RPI-CAM-MINISAS (935504655598) | 852589 |
The RPI-CAM-MINISAS is an adapter board for connecting the RPi-CAM-MIPI camera card to a mother board with MINISAS connector. It also supports connecting a MIPI-CSI camera card with MINISAS connector to a mother board with Raspberry PI Camera interface compatible 22-pin FPC connector