Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33774ATP
12NC: 935451952598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RD33774PC3EVB(935451952598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RD33774PC3EVB (935451952598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
RD33774PC3EVB (935451952598) | 847330 |
The RD33774PC3EVB is a centralized cell monitoring unit (CMU) reference design with electrical transport protocol link (ETPL) communication. It is ideal for rapid prototyping of a 800 V high-voltage battery management system (HVBMS) hardware and software. This board contains three MC33774 analog front ends (AFEs) in a daisy chain.