PXAG37KBA Product Information|NXP

Buy Options

PXAG37KBA,512

No Longer Manufactured

12NC: 935263501512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
XA 16-bit microcontroller family 32K OTP, 512 B RAM, watchdog, 2 UARTs
ParameterValue
Number of pins
44
Package Style
PLCC

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PXAG37KBA,512(935263501512)
Yes
Yes
No
GREACH SVHC
2418.5507828399996

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PXAG37KBA,512
(935263501512)
No
3
3
225
245

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PXAG37KBA,512
(935263501512)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PXAG37KBA,512
(935263501512)
-
2009-03-31
2009-06-30
PXAG37KFA/G,512
(935277584512)

More about PXAG37KBA

Archived content is no longer updated and is made available for historical reference only.