Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935270580512
Details
Order
12NC: 935270580529
Details
Order
12NC: 935271969518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs |
Number of pins | 44 |
Parameter | Value |
---|---|
Package Style | PLCC |
Product category | 230-OTP/ROM- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PXAG30KBA,512(935270580512) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
PXAG30KBA,529(935270580529) | Yes | Yes | No | REACH SVHC | |
PXAG30KBA/CP3223,5(935271969518) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PXAG30KBA,512 (935270580512) | No | 3 | 3 | 225 | 245 | 2.84 | 2.58397932816537E8 | 0.0 |
PXAG30KBA,529 (935270580529) | - | 3 | 3 | 225 | 245 | 2.84 | 2.58397932816537E8 | 0.0 |
PXAG30KBA/CP3223,5 (935271969518) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PXAG30KBA,512 (935270580512) | 854231 |
PXAG30KBA,529 (935270580529) | 854231 |
PXAG30KBA/CP3223,5 (935271969518) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PXAG30KBA,512 (935270580512) | - | 2009-12-31 | 2015-12-31 | - |
PXAG30KBA,529 (935270580529) | - | - | - | PXAG30KBA,512 (935270580512) |
PXAG30KBA/CP3223,5 (935271969518) | - | 1999-01-30 | 1999-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PXAG30KBA,512 (935270580512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The Philips Semiconductors XA (eXtended Architecture) family of 16-bit single-chip microcontrollers is powerful enough to easily handle the requirements of high performance embedded applications, yet inexpensive enough to compete in the market for high-volume, low-cost applications.
The XA family provides an upward compatibility path for 80C51 users who need higher performance and 64k or more of program memory. Existing 80C51 code can also easily be translated to run on XA microcontrollers.
The performance of the XA architecture supports the comprehensive bit-oriented operations of the 80C51 while incorporating support for multi-tasking operating systems and high-level languages such as C. The speed of the XA architecture, at 10 to 100 times that of the 80C51, gives designers an easy path to truly high performance embedded control.
The XA architecture supports:
More detailed information on the core is available in the XA User Guide.