Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
USB Type-C Rev 3.0 PD PHY, TCPC Rev 1.0 version 1.1.Desktop applications
HX2QFN16: plastic, thermal enhanced super thin quad flat package; no leads; 16 terminals; body 2.6 x 2.6 x 0.35 mm
12NC: 935309226528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PTN5110THQMP(935309226528) | Yes | Yes | No | REACH SVHC | 2.5500000000000003 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PTN5110THQMP (935309226528) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PTN5110THQMP (935309226528) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PTN5110THQMP (935309226528) | NOTICE | 2022-04-07 | 2022-07-07 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PTN5110THQMP (935309226528) | 2021-07-15 | 2021-07-16 | 202106032DN | NXP High Performance Analog R01 and Secure Interface RN3 discontinuation for 2Q’21 |