Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Premium Support -100 hours - Physical Ship
12NC: 939100003931
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PS-SUPPORT-100(939100003931) | Not Available | Not Applicable | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PS-SUPPORT-100 (939100003931) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
PS-SUPPORT-100 (939100003931) | 999999 | EAR99 |
We offer professional support for your platform development when designing with Arm® technology-based solutions, including Kinetis® MCUs, Layerscape, QorIQ, LPC, i.MX and i.MX RT applications processors.
Professional support goes beyond our complimentary standard support providing you with a direct link to knowledgeable NXP specialists who are dedicated to accelerating your time to market.
Whether you are just getting started or are deep into your development project, it's easy to get the support you need, when you need it. Simply purchase the plan that offers the number of support hours you need, to get started.