Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TO-236AB: plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 933929730215
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 40 |
Security Status | COMPANY PUBLIC |
Non-Volatile Memory (kbit) | sot023_sv |
Parameter | Value |
---|---|
Number of pins | 3 |
Package Style | SOT |
RDSon [max] (ohm) | 30 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PMBFJ111,215(933929730215) | Yes | Yes | Yes | REACH SVHC | 7.502775419001566 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PMBFJ111,215 (933929730215) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PMBFJ111,215 (933929730215) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PMBFJ111,215 (933929730215) | - | 2015-06-30 | 2015-12-31 |
Archived content is no longer updated and is made available for historical reference only.
Symmetrical N-channel junction Field-Effect Transistor in a SOT23 package.