Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935278869112
Details
Order
12NC: 935278869118
Details
Order
12NC: 933964630112
Details
Order
12NC: 933964630118
Details
Order
12NC: 935261723118
Details
Order
Parameter | Value |
---|---|
LCD graphic driver display rows | 32, driven by PCF8578 |
LCD graphic driver display columns | 40 |
LCD graphic driver display format | 32 PCF8579 drive up to 40960 dots, 32x1280; with PCF8578 |
VDD1 [min] (V) | 2.5 |
Parameter | Value |
---|---|
VDD1 [max] (V) | 6 |
IDD [typ] (uA) | 9 |
ffr | 64.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCF8579T/1,112(935278869112) | Yes | Yes | Yes | REACH SVHC | |
PCF8579T/1,118(935278869118) | Yes | Yes | Yes | REACH SVHC | |
PCF8579T,112(933964630112) | No | No | - | REACH SVHC | |
PCF8579T,118(933964630118) | No | No | - | REACH SVHC | |
PCF8579T/S480/1,11(935261723118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCF8579T/1,112 (935278869112) | No | 1 | 1 | 235 | 260 | 5 | 2.0E8 |
PCF8579T/1,118 (935278869118) | No | 1 | 1 | 225 | 245 | 5 | 2.0E8 |
PCF8579T,112 (933964630112) | - | - | - | - | - | 5 | 2.0E8 |
PCF8579T,118 (933964630118) | - | - | - | - | - | 5 | 2.0E8 |
PCF8579T/S480/1,11 (935261723118) | - | - | - | - | - | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8579T/1,112 (935278869112) | 854239 |
PCF8579T/1,118 (935278869118) | 854239 |
PCF8579T,112 (933964630112) | 854239 |
PCF8579T,118 (933964630118) | 854239 |
PCF8579T/S480/1,11 (935261723118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF8579T/1,112 (935278869112) | - | - | - | - |
PCF8579T/1,118 (935278869118) | - | - | - | - |
PCF8579T,112 (933964630112) | - | 2002-09-30 | 2002-12-31 | PCF8579T/1,112 (935278869112) |
PCF8579T,118 (933964630118) | - | 2002-09-30 | 2002-12-31 | PCF8579T/1,118 (935278869118) |
PCF8579T/S480/1,11 (935261723118) | - | 2002-03-31 | 2002-06-30 | None |
Archived content is no longer updated and is made available for historical reference only.
The PCF8579 is a low power CMOS LCD column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32. The device has 40 outputs and can drive 32 x 40 dots in a 32 row multiplexed LCD. Up to 16 PCF8579 can be cascaded and up to 32 devices may be used on the same I²C-bus (using the two target addresses). The device is optimized for use with the PCF8578 LCD row/column driver. Together these devices form a general purpose LCD dot matrix driver chip set, capable of driving displays of up to 40960 dots. The PCF8579 is compatible with most microcontrollers and communicates via a two-line bidirectional bus (I²C-bus). To allow partial VDD shutdown the ESD protection system of the SCL and SDA pins does not use a diode connected to VDD. Communication overhead is minimized by a display RAM with auto-incremented addressing and display bank switching.