PCF8578T Product Information|NXP

Buy Options

PCF8578T/1,112

No Longer Manufactured

12NC: 935278868112

Details

Order

PCF8578T/S480/1,11

No Longer Manufactured

12NC: 935261722118

Details

Order

Operating Features

ParameterValue
LCD graphic driver display rows
8,16,24,32
LCD graphic driver display columns
32,24,16,8
LCD graphic driver display format
8x32 or 16x24 stand alone; up to 40960 dots with 32 PCF8579
I2C-bus
Y
VDD1 [min] (V)
2.5
ParameterValue
VDD1 [max] (V)
6
VLCD [min] (V)
3.5
VLCD [max] (V)
9
ffr
64.0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
PCF8578T/1,112(935278868112)
Yes
Yes
Yes
DREACH SVHC
PCF8578T,112(933964620112)
No
No
-
REACH SVHC
PCF8578T,118(933964620118)
No
No
-
REACH SVHC
PCF8578T/S480/1,11(935261722118)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF8578T/1,112
(935278868112)
No
1
1
235
260
5
2.0E8
PCF8578T,112
(933964620112)
-
-
-
-
-
5
2.0E8
PCF8578T,118
(933964620118)
-
-
-
-
-
5
2.0E8
PCF8578T/S480/1,11
(935261722118)
-
-
-
-
-
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF8578T/1,112
(935278868112)
854231
PCF8578T,112
(933964620112)
854231
PCF8578T,118
(933964620118)
854231
PCF8578T/S480/1,11
(935261722118)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCF8578T/1,112
(935278868112)
-
-
-
-
PCF8578T,112
(933964620112)
-
2002-09-30
2002-12-31
PCF8578T/1,112
(935278868112)
PCF8578T,118
(933964620118)
-
2002-09-30
2002-12-31
-
PCF8578T/S480/1,11
(935261722118)
-
2002-03-31
2002-06-30
None

More about PCF8578

The PCF8578 is a low power CMOS LCD row and column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32. The device has 40 outputs, of which 24 are programmable and configurable for the following ratios of rows/columns: 32/8, 24/16, 16/24 or 8/32. The PCF8578 can function as a stand-alone LCD controller and driver for use in small systems. For larger systems it can be used in conjunction with up to 32 PCF8579s for which it has been optimized. Together these two devices form a general purpose LCD dot matrix driver chip set, capable of driving displays of up to 40960 dots. The PCF8578 is compatible with most microcontrollers and communicates via a two-line bidirectional bus (I²C-bus). Communication overhead is minimized by a display RAM with auto-incremented addressing and display bank switching.