Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 933804620112
Details
Order
12NC: 933804620118
Details
Order
12NC: 933740730112
Details
Order
12NC: 933740730118
Details
Order
12NC: 935192870118
Details
Order
12NC: 935272158118
Details
Order
12NC: 935261731118
Details
Order
Parameter | Value |
---|---|
Max number of elements | 160 |
Segments/elements of MUX 1:1 | 40 |
Segments/elements of MUX 1:2 | 80 |
Segments/elements of MUX 1:3 | 120 |
Segments/elements of MUX 1:4 | 160 |
VDD1 [min] (V) | 2 |
Parameter | Value |
---|---|
VDD1 [max] (V) | 9 |
VLCD [min] (V) | 2 |
VLCD [max] (V) | 9 |
ffr | 64.0 |
Cascade for larger conf | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCF8576T/1,112(933804620112) | Yes | Yes | Yes | REACH SVHC | |
PCF8576T/1,118(933804620118) | Yes | Yes | Yes | REACH SVHC | |
PCF8576T,112(933740730112) | No | No | - | REACH SVHC | |
PCF8576T,118(933740730118) | No | No | - | REACH SVHC | |
PCF8576T/S208/F2,1(935192870118) | No | No | - | REACH SVHC | |
PCF8576T/S420/2,11(935272158118) | No | No | - | REACH SVHC | |
PCF8576T/S480/2,11(935261731118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCF8576T/1,112 (933804620112) | No | 1 | 1 | 225 | 245 | 5 | 2.0E8 |
PCF8576T/1,118 (933804620118) | No | 1 | 1 | 225 | 245 | 5 | 2.0E8 |
PCF8576T,112 (933740730112) | - | - | - | - | - | 5 | 2.0E8 |
PCF8576T,118 (933740730118) | - | - | - | - | - | 5 | 2.0E8 |
PCF8576T/S208/F2,1 (935192870118) | - | - | - | - | - | 5 | 2.0E8 |
PCF8576T/S420/2,11 (935272158118) | - | 1 | - | 225 | 245 | 5 | 2.0E8 |
PCF8576T/S480/2,11 (935261731118) | - | - | - | - | - | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8576T/1,112 (933804620112) | 854239 |
PCF8576T/1,118 (933804620118) | 854239 |
PCF8576T,112 (933740730112) | 854239 |
PCF8576T,118 (933740730118) | 854239 |
PCF8576T/S208/F2,1 (935192870118) | 854239 |
PCF8576T/S420/2,11 (935272158118) | 854239 |
PCF8576T/S480/2,11 (935261731118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF8576T/1,112 (933804620112) | - | - | - | - |
PCF8576T/1,118 (933804620118) | - | - | - | - |
PCF8576T,112 (933740730112) | - | 2002-09-30 | 2002-12-31 | None |
PCF8576T,118 (933740730118) | - | 2002-09-30 | 2002-12-31 | None |
PCF8576T/S208/F2,1 (935192870118) | - | 2002-09-30 | 2002-12-31 | None |
PCF8576T/S420/2,11 (935272158118) | - | 2008-03-31 | 2008-06-30 | - |
PCF8576T/S480/2,11 (935261731118) | - | 2002-03-31 | 2002-06-30 | None |
Archived content is no longer updated and is made available for historical reference only.
The PCF8576 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 40 segments and can easily be cascaded for larger LCD applications. The PCF8576 is compatible with most microprocessors/microcontrollers and communicates via a two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing, by hardware subaddressing and by display memory switching (static and duplex drive modes).