PCAL9714HN~~Q900 Product Information|NXP

Buy Options

PCAL9714HN/Q900MP

Active

12NC: 935429619528

Details

Operating Features

ParameterValue
Number of bits
14
Supply Voltage [Min to Max] (V)
1.1 to 5.5
Interfaces
SPI
Operating Temperature (Min-Max) (℃)
-40 to 125
Output Mode
open-drain, totem pole
ParameterValue
Max Sink Current per bit (mA)
25
Source Current per bit (mA)
10
Interrupt
Y
Reset input pin
Y
Frequency (Max) (kHz)
5000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCAL9714HN/Q900MP(935429619528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
41.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCAL9714HN/Q900MP
(935429619528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCAL9714HN/Q900MP
(935429619528)
854239

More about PCAL9714

The PCAL9714 is an ultra-low voltage 14-bit I/O expander and translator with SPI interface and is ideal for a wide range of applications that require expansion of inputs and outputs to their existing micro and reduces design cycle time. Integrated Agile I/O features further enables flexible and configurable designs with push-pull or open-drain outputs, interrupt status registers, four different output drive strengths, enable and resistor selector for pull-up and pull-down resistors, and interrupt mask options.