PCA9548D Product Information|NXP

Buy Options

PCA9548D,118

No Longer Manufactured

12NC: 935271210118

Details

Order

Operating Features

ParameterValue
Interrupt
yes
Operating Temperature (°C)
-40~85
Reset input pin
yes
Operating voltage (VDC)
2.3~5.5
ParameterValue
Inputs
1
Outputs
8
No of Addresses
8
I2C-bus (kHz)
400

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
PCA9548D,112(935271210112)
No
No
-
REACH SVHC
PCA9548D,118(935271210118)
Yes
Yes
No
GREACH SVHC
PCA9548D/G,118(935276417118)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
PCA9548D,112
(935271210112)
-
-
-
PCA9548D,118
(935271210118)
-
1
1
PCA9548D/G,118
(935276417118)
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9548D,112
(935271210112)
854239
PCA9548D,118
(935271210118)
854239
PCA9548D/G,118
(935276417118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9548D,112
(935271210112)
-
1999-01-30
1999-12-31
PCA9548AD,112
(935275815112)
PCA9548D,118
(935271210118)
-
1999-01-30
1999-12-31
PCA9548AD,118
(935275815118)
PCA9548D/G,118
(935276417118)
-
2007-12-31
2008-06-30
PCA9548AD,118
(935275815118)

More about PCA9548D

Archived content is no longer updated and is made available for historical reference only.