PCA9512D Product Information|NXP

Buy Options

Operating Features

ParameterValue
Operating Temperature (°C)
-40~85
I2C-bus (kHz)
400
Operating voltage (VDC)
2.7~5.5
ParameterValue
Operating Voltage (V)
2.7~5.5
Inputs
1
Outputs
1

Environmental

Part/12NCPbFreeEU RoHSREACH SVHC
PCA9512D,112(935275593112)
No
No
REACH SVHC
PCA9512D,118(935275593118)
No
No
REACH SVHC

Quality

Part/12NCSafe Assure Functional Safety
PCA9512D,112
(935275593112)
-
PCA9512D,118
(935275593118)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9512D,112
(935275593112)
999999
PCA9512D,118
(935275593118)
999999

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9512D,112
(935275593112)
-
2004-04-30
2004-07-30
-
PCA9512D,118
(935275593118)
-
2004-04-30
2004-07-30
PCA9512AD,118
(935279721118)

More about PCA9512D

Archived content is no longer updated and is made available for historical reference only.