Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935239990005
Details
Order
12NC: 935239890027
Details
Order
12NC: 935239800026
Details
Order
Parameter | Value |
---|---|
Failures in time | 5 |
Mean time between failures | 200000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA1462U/10/F2,005(935239990005) | No | No | - | REACH SVHC | - | |
PCA1462U/7/F2,027(935239890027) | No | No | - | REACH SVHC | - | |
PCA1462U/F2,026(935239800026) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.14 |
Part/12NC | Safe Assure Functional Safety | FIT | MTBF |
---|---|---|---|
PCA1462U/10/F2,005 (935239990005) | - | 5 | 2.0E8 |
PCA1462U/7/F2,027 (935239890027) | - | 5 | 2.0E8 |
PCA1462U/F2,026 (935239800026) | No | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA1462U/10/F2,005 (935239990005) | 854239 |
PCA1462U/7/F2,027 (935239890027) | 854239 |
PCA1462U/F2,026 (935239800026) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA1462U/10/F2,005 (935239990005) | - | 1999-01-30 | 1999-12-31 | - |
PCA1462U/7/F2,027 (935239890027) | - | 2002-06-30 | 2002-12-31 | - |
PCA1462U/F2,026 (935239800026) | NOTICE | 2020-03-01 | 2020-06-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA1462U/F2,026 (935239800026) | 2019-05-30 | 2019-05-31 | 201905028DN | Discontinuation for NXP R01 High Performance Analog and RN3 Secure Interface Devices |
The PCA146x series devices are CMOS integrated circuits specially suited for battery-operated, quartz-crystal-controlled wrist-watches, with a bipolar stepping motor.
PCA1462U should not be used for new designs.