PBR951 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Generation
4th
fT [typ] (MHz)
8000
VCEO [max] (V)
10
IC [max] (mA)
100
Ptot [max] (mW)
365
ParameterValue
Polarity
NPN
GUM [typ] (dB)
14
@f (MHz)
2000
@IC (mA)
5
@VCE (V)
6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PBR951,215(934043070215)
Yes
Yes
Yes
DREACH SVHC
7.491028019001566
PBR951/A2,215(934063147215)
Yes
Yes
No
GREACH SVHC
8.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PBR951,215
(934043070215)
No
1
1
240
260
PBR951/A2,215
(934063147215)
No
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PBR951,215
(934043070215)
854121
PBR951/A2,215
(934063147215)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PBR951,215
(934043070215)
-
2015-12-31
2016-06-30
-
PBR951/A2,215
(934063147215)
-
2005-06-30
2005-12-31
PBR951,215
(934043070215)

More about PBR951

Archived content is no longer updated and is made available for historical reference only.

Silicon NPN transistor in a surface mount 3-pin SOT23 package. The transistor is primarily intended for wideband applications in the GHz-range in the RF front end of analog and digital cellular telephones, cordless phones, radar detectors, pagers and satellite TV-tuners.