P89LPC9361FDH Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs
Number of pins
28
ParameterValue
Package Style
TSSOP
Product category
210-LPC900-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P89LPC9361FDH,518(935289566518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
122.87059152

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P89LPC9361FDH,518
(935289566518)
No
2
2
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P89LPC9361FDH,518
(935289566518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
P89LPC9361FDH,518
(935289566518)
-
2004-12-31
2004-12-31

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P89LPC9361FDH,518
(935289566518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P89LPC9361FDH

The P89LPC9331/9341/9351/9361 is a single-chip microcontroller, available in low cost packages, based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC9331/9341/9351/9361 in order to reduce component count, board space, and system cost.