Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter
TSSOP20: plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body
12NC: 935274625529
Details
Order
12NC: 935274625118
Details
Order
12NC: 935274625518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
P89LPC925FDH,529(935274625529) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 94.06517287999999 | |
P89LPC925FDHJ(935274625118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 94.06517287999999 | |
P89LPC925FDHY(935274625518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
P89LPC925FDH,529 (935274625529) | No | 1 | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC925FDHJ (935274625118) | No | 1 | 1 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC925FDHY (935274625518) | No | 1 | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
P89LPC925FDH,529 (935274625529) | 854231 | EAR99 |
P89LPC925FDHJ (935274625118) | 854231 | EAR99 |
P89LPC925FDHY (935274625518) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
P89LPC925FDH,529 (935274625529) | - | 2004-12-31 | 2005-06-30 |
P89LPC925FDHJ (935274625118) | - | 2016-06-30 | 2016-12-31 |
P89LPC925FDHY (935274625518) | - | 2016-11-30 | 2017-05-31 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P89LPC925FDHY (935274625518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The P89LPC924/925 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC924/925 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC924/925 in order to reduce component count, board space, and system cost.