8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter | NXP Semiconductors

8-bit microcontrollers with accelerated two-clock 80C51 core 4 kB/8 kB 3 V low-power Flash with 8-bit A/D converter

Roll over image to zoom in

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

Package Type

Package Termination Count

No Longer Manufactured

TSSOP20

20

Documentation

Quick reference to our documentation types.

1-10 of 16 documents

Compact List

Application Note (7)
Brochure (2)
Data Sheet (1)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.