Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit microcontrollers with two-clock 80C51 core 2 kB/4 kB/8 kB 3 V low-power Flash with 256-byte data RAM
TSSOP20: plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body
12NC: 935273788112
Details
Order
12NC: 935273788129
Details
Order
12NC: 935273788512
Details
Order
12NC: 935273788529
Details
Order
12NC: 935278193512
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
P89LPC922FDH,112(935273788112) | No | No | - | REACH SVHC | |
P89LPC922FDH,129(935273788129) | No | No | - | REACH SVHC | |
P89LPC922FDH,512(935273788512) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | |
P89LPC922FDH,529(935273788529) | No | No | - | REACH SVHC | |
P89LPC922FDH/G,512(935278193512) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
P89LPC922FDH,112 (935273788112) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC922FDH,129 (935273788129) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC922FDH,512 (935273788512) | No | 1 | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC922FDH,529 (935273788529) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
P89LPC922FDH/G,512 (935278193512) | - | - | - | - | - | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P89LPC922FDH,112 (935273788112) | 854231 |
P89LPC922FDH,129 (935273788129) | 854231 |
P89LPC922FDH,512 (935273788512) | 854231 |
P89LPC922FDH,529 (935273788529) | 854231 |
P89LPC922FDH/G,512 (935278193512) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P89LPC922FDH,112 (935273788112) | - | - | - | P89LPC922FDH,512 (935273788512) |
P89LPC922FDH,129 (935273788129) | - | - | - | P89LPC922FDH,529 (935273788529) |
P89LPC922FDH,512 (935273788512) | - | 2004-12-31 | 2005-06-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P89LPC922FDH,512 (935273788512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The P89LPC920/921/922/9221 are single-chip microcontrollers designed for applications demanding high-integration, low cost solutions over a wide range of performance requirements. The P89LPC920/921/922/9221 is based on a high performance processor architecture that executes instructions in two to four clocks, six times the rate of standard 80C51 devices. Many system-level functions have been incorporated into the P89LPC920/921/922/9221 in order to reduce component count, board space, and system cost.