P87C654X2FA Product Information|NXP

Buy Options

P87C654X2FA,529

No Longer Manufactured

12NC: 935272990529

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P87C654X2FA,512(935272990512)
No
No
-
REACH SVHC
-
P87C654X2FA,529(935272990529)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2356.492666

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C654X2FA,512
(935272990512)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P87C654X2FA,529
(935272990529)
No
3
3
225
245
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P87C654X2FA,512
(935272990512)
854231
P87C654X2FA,529
(935272990529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
P87C654X2FA,529
(935272990529)
-
2004-12-31
2004-12-31

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P87C654X2FA,529
(935272990529)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P87C654X2FA

The devices are Single-Chip 8-Bit Microcontrollers manufactured in an advanced CMOS process and are derivatives of the 80C51 microcontroller family. The instruction set is 100 pct compatible with the 80C51 instruction set.

The devices support 6-clock/12-clock mode selection by programming an OTP bit (OX2) using parallel programming. In addition, an SFR bit (X2) in the clock control register (CKCON) also selects between 6-clock/12-clock mode.

The devices also have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits.

The added features of the P8xC654X2 make it a powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control.

More