P87C58X2FA Product Information|NXP

Buy Options

P87C58X2FA,512

No Longer Manufactured

12NC: 935270376512

Details

Order

Operating Features

ParameterValue
Number of pins
44
Package Style
PLCC
Carrier frequency [min]
0~16@3V?0~33@5V
Security Status
COMPANY PUBLIC
Description
80C51 8-bit microcontroller family
Operating Temperature (°C)
-40~85
Operating frequency (MHz)
0~30@6-clk?0~33@12-clk
Product category
230-OTP/ROM-
RF frequency [max] (MHz)
0~30@6-clk?0~33@12-clk
Tamb [min] (°C)
-40~85
ParameterValue
Tamb (°C)
-40~85
Function
8-bit 80C51 uController
ADC sample rate
-
Clock type
12-clk (6-clk opt.)
SCTimer / PWM
3 x 16-bit
PWMs
-
Operating Temperature (°C)
-40~85
Number of pins
44
Memory size
32K
TID Memory Size (Bit)
32K

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P87C58X2FA,512(935270376512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
P87C58X2FA,529(935270376529)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C58X2FA,512
(935270376512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P87C58X2FA,529
(935270376529)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P87C58X2FA,512
(935270376512)
854231
P87C58X2FA,529
(935270376529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P87C58X2FA,512
(935270376512)
-
2004-12-31
2004-12-31
None
P87C58X2FA,529
(935270376529)
-
2012-03-31
2012-06-30
None

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P87C58X2FA,512
(935270376512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P87C58X2FA

The Philips microcontrollers described in this data sheet are high-performance static 80C51 designs incorporating Philips? high-density CMOS technology with operation from 2.7 V to 5.5 V. They support both 6-clock and 12-clock operation.

The P8xC31X2/51X2 and P8xC32X2/52X2/54X2/58X2 contain 128 byte RAM and 256 byte RAM respectively, 32 I/O lines, three 16-bit counter/timers, a six-source, four-priority level nested interrupt structure, a serial I/O port for either multi-processor communications, I/O expansion or full duplex UART, and on-chip oscillator and clock circuits.

In addition, the devices are low power static designs which offer a wide range of operating frequencies down to zero. Two software selectable modes of power reduction ? idle mode and power-down mode ? are available. The idle mode freezes the CPU while allowing the RAM, timers, serial port, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative. Since the design is static, the clock can be stopped without loss of user data. Then the execution can be resumed from the point the clock was stopped.

More