P87C51RD2FA Product Information|NXP

Buy Options

P87C51RD2FA,512

No Longer Manufactured

12NC: 935271966512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
80C51 8-bit microcontroller family
Number of pins
44
ParameterValue
Package Style
PLCC
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P87C51RD2FA,512(935271966512)
Yes
Yes
Yes
DREACH SVHC
P87C51RD2FA,529(935271966529)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C51RD2FA,512
(935271966512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P87C51RD2FA,529
(935271966529)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P87C51RD2FA,512
(935271966512)
854231
P87C51RD2FA,529
(935271966529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P87C51RD2FA,512
(935271966512)
-
1999-01-30
2000-03-31
-
P87C51RD2FA,529
(935271966529)
-
2016-03-31
2016-12-31
None

More about P87C51RD2FA

Archived content is no longer updated and is made available for historical reference only.

The devices are Single-Chip 8-Bit Microcontrollers manufactured in an advanced CMOS process and are derivatives of the 80C51 microcontroller family. The instruction set is 100% compatible with the 80C51 instruction set.

The devices support 6-clock/12-clock mode selection by programming an OTP bit (OX2) using parallel programming. In addition, an SFR bit (X2) in the clock control register (CKCON) also selects between 6-clock/12-clock mode.

The devices also have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits.

The added features of the P87C51RA2/RB2/RC2/RD2 make it a powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control.