P87C51RA2BA Product Information|NXP

Buy Options

P87C51RA2BA,512

No Longer Manufactured

12NC: 935271889512

Details

Order

Operating Features

ParameterValue
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P87C51RA2BA,512(935271889512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
P87C51RA2BA,529(935271889529)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C51RA2BA,512
(935271889512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P87C51RA2BA,529
(935271889529)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P87C51RA2BA,512
(935271889512)
854231
P87C51RA2BA,529
(935271889529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
P87C51RA2BA,512
(935271889512)
-
2016-06-30
2016-12-31

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P87C51RA2BA,512
(935271889512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P87C51RA2BA

The devices are Single-Chip 8-Bit Microcontrollers manufactured in an advanced CMOS process and are derivatives of the 80C51 microcontroller family. The instruction set is 100% compatible with the 80C51 instruction set.

The devices support 6-clock/12-clock mode selection by programming an OTP bit (OX2) using parallel programming. In addition, an SFR bit (X2) in the clock control register (CKCON) also selects between 6-clock/12-clock mode.

The devices also have four 8-bit I/O ports, three 16-bit timer/event counters, a multi-source, four-priority-level, nested interrupt structure, an enhanced UART and on-chip oscillator and timing circuits.

The added features of the P87C51RA2/RB2/RC2/RD2 make it a powerful microcontroller for applications that require pulse width modulation, high-speed I/O and up/down counting capabilities such as motor control.

More