P87C51FA-5A Product Information|NXP

P87C51FA-5A

No Longer Manufactured

P87C51FA-5A

No Longer Manufactured

Buy Options

P87C51FA-5A,512

No Longer Manufactured

12NC: 935253970512

Details

Order

Operating Features

ParameterValue
Number of pins
44
Package Style
PLCC
Carrier frequency [min]
0~16@3V?0~16@5V
RF frequency [max] (MHz)
0~16
Tamb [min] (°C)
-40~85
Tamb (°C)
-40~85
Security Status
COMPANY PUBLIC
Function
8-bit 80C51 uController
Description
P87C51FA-5A
ADC sample rate
-
ParameterValue
Clock type
12-clk
Operating Temperature (°C)
-40~85
SCTimer / PWM
4 x 16-bit
PWMs
5-ch PCA
Operating Temperature (°C)
-40~85
Operating frequency (MHz)
0~16
Number of pins
44
Memory size
8K
TID Memory Size (Bit)
8K

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P87C51FA-5A,512(935253970512)
Yes
Yes
No
GREACH SVHC
2379.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C51FA-5A,512
(935253970512)
No
3
3
225
245

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P87C51FA-5A,512
(935253970512)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P87C51FA-5A,512
(935253970512)
-
1999-01-30
1999-12-31
None

More about P87C51FA-5A

Archived content is no longer updated and is made available for historical reference only.