P80C32SBAA Product Information|NXP

Buy Options

P80C32SBAA,512

No Longer Manufactured

12NC: 935255770512

Details

Order

P80C32SBAA/G,512

No Longer Manufactured

12NC: 935278076512

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P80C32SBAA,112(935255770112)
No
No
-
REACH SVHC
P80C32SBAA,118(935255770118)
No
No
-
REACH SVHC
P80C32SBAA,512(935255770512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
P80C32SBAA,518(935255770518)
No
No
-
REACH SVHC
P80C32SBAA/G,512(935278076512)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P80C32SBAA,112
(935255770112)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P80C32SBAA,118
(935255770118)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P80C32SBAA,512
(935255770512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P80C32SBAA,518
(935255770518)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P80C32SBAA/G,512
(935278076512)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P80C32SBAA,112
(935255770112)
854231
P80C32SBAA,118
(935255770118)
854231
P80C32SBAA,512
(935255770512)
854231
P80C32SBAA,518
(935255770518)
854231
P80C32SBAA/G,512
(935278076512)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P80C32SBAA,118
(935255770118)
-
2010-06-30
2010-12-31
-
P80C32SBAA,512
(935255770512)
-
2004-12-31
2004-12-31
None
P80C32SBAA,518
(935255770518)
-
-
-
None
P80C32SBAA/G,512
(935278076512)
-
1999-01-30
1999-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P80C32SBAA,512
(935255770512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P80C32SBAA

The Philips 80C31/32 is a high-performance static 80C51 design fabricated with Philips high-density CMOS technology with operation from 2.7 V to 5.5 V.

The 80C31/32 ROMless devices contain a 128 ? 8 RAM/256 ? 8 RAM, 32 I/O lines, three 16-bit counter/timers, a six-source, four-priority level nested interrupt structure, a serial I/O port for either multi-processor communications, I/O expansion or full duplex UART, and on-chip oscillator and clock circuits.

In addition, the device is a low power static design which offers a wide range of operating frequencies down to zero. Two software selectable modes of power reduction-idle mode and power-down mode are available. The idle mode freezes the CPU while allowing the RAM, timers, serial port, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative. Since the design is static, the clock can be stopped without loss of user data and then the execution resumed from the point the clock was stopped.

More