P80C31SBAA Product Information|NXP

Buy Options

P80C31SBAA,512

No Longer Manufactured

12NC: 935255550512

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
80C51 8-bit microcontroller family 128/256 byte RAM ROMless low voltage (2.7 V-5.5 V), low power, high speed (33 MHz)
Number of pins
44
ParameterValue
Package Style
PLCC
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
P80C31SBAA,112(935255550112)
No
No
-
REACH SVHC
P80C31SBAA,118(935255550118)
No
No
-
REACH SVHC
P80C31SBAA,512(935255550512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
P80C31SBAA,518(935255550518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P80C31SBAA,112
(935255550112)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P80C31SBAA,118
(935255550118)
-
-
-
-
-
2.84
2.58397932816537E8
0.0
P80C31SBAA,512
(935255550512)
No
3
3
225
245
2.84
2.58397932816537E8
0.0
P80C31SBAA,518
(935255550518)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
P80C31SBAA,112
(935255550112)
854231
P80C31SBAA,118
(935255550118)
854231
P80C31SBAA,512
(935255550512)
854231
P80C31SBAA,518
(935255550518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P80C31SBAA,118
(935255550118)
-
2000-12-31
2001-01-30
-
P80C31SBAA,512
(935255550512)
-
2004-12-31
2004-12-31
None
P80C31SBAA,518
(935255550518)
-
2000-12-31
2001-01-30
None

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P80C31SBAA,512
(935255550512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P80C31SBAA

The Philips 80C31/32 is a high-performance static 80C51 design fabricated with Philips high-density CMOS technology with operation from 2.7 V to 5.5 V.

The 80C31/32 ROMless devices contain a 128 ? 8 RAM/256 ? 8 RAM, 32 I/O lines, three 16-bit counter/timers, a six-source, four-priority level nested interrupt structure, a serial I/O port for either multi-processor communications, I/O expansion or full duplex UART, and on-chip oscillator and clock circuits.

In addition, the device is a low power static design which offers a wide range of operating frequencies down to zero. Two software selectable modes of power reduction-idle mode and power-down mode are available. The idle mode freezes the CPU while allowing the RAM, timers, serial port, and interrupt system to continue functioning. The power-down mode saves the RAM contents but freezes the oscillator, causing all other chip functions to be inoperative. Since the design is static, the clock can be stopped without loss of user data and then the execution resumed from the point the clock was stopped.