Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934065026598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM7640/BGA2866,598(934065026598) | Not Available | No Information | Not Available | No Information | 350.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM7640/BGA2866,598 (934065026598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM7640/BGA2866,598 (934065026598) | 902300 |
Silicon Monolitic Microwave Integrated Circuit (MMIC) wideband amplifier with internal matching circuit in a 6-pin SOT363 plastic SMD package.