Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935416588598
Details
Order
Normally ships in 1-2 business days.
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM2385/SF002EU(935416588598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM2385/SF002EU (935416588598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM2385/SF002EU (935416588598) | 847150 | EAR99 |
The OM2385/SF002EU and US are development platforms dedicated to SIGFOX applications. It includes an OL2385AHN/001Ax wireless sub-GHz transceiver running a preprogrammed SIGFOX library and is mounted on a FRDM-K32L2B3 Freedom development board that serves as host processor for the user's application. The OL2385 is supplied as an Arduino® compliant shield.
The FRDM-K32L2B3 Freedom development board provides a platform for evaluation and development of the K32 L2B MCU family based on an Arm® Cortex®-M0+ processor running at 48 MHz.
The FRDM-KL43Z is supported by a range of NXP® and third-party development software.