Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935303121598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13503UL(935303121598) | Not Available | No Information | Not Available | No Information | 1000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13503UL (935303121598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM13503UL (935303121598) | 902300 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM13503UL (935303121598) | NOTICE | 2023-02-15 | 2023-08-18 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM13503UL (935303121598) | 2022-08-18 | 2022-08-19 | 202208012DN | Q322 Standard DN R01_RN3 |
OM13503UL (935303121598) | 2022-05-26 | 2022-05-27 | 202205030DN | NXP R01 and RN3 2022 2Q Misc Discontinuation Notice |
The OM13503 is an LCD demo board which can be used to demonstrate and evaluate the PCA8539 dot-matrix driver. This is a Chip-On-Glass LCD driver which can drive a dot matrix up to 100 × 18 dots with a display size of up to 7".
The board is controlled by an LPCXpresso microcontroller board, which contains the LPC1115, a Cortex M0 controller. A free IDE can be downloaded in order to modify the software. Supply of the board can be done via an AC adapter or USB connector.
The 12NC of the OM13503 board is 9353 031 21598.