Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | LPCXpresso Board for LPC1347 |
This board is no longer manufactured and will only be available while supplies last.
LPCXpresso™ is a new, low-cost development platform available from NXP® supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso™ is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
Populated with the LPC1347 the board combines the robust USB for mass storage class (MSC) and human interface device (HID) of the LPC1347 and the low price point of the LPCXpresso™.
Order Number: OM13045