NX3V1T66GW Product Information|NXP

Buy Options

Operating Features

ParameterValue
Configuration
SPST-NO
VCC (V)
1.4 - 4.3
Logic switching levels
CMOS/LVTTL
RON (Ohm)
0.45
RON(FLAT)
0.2
f(-3dB) (MHz)
25
ParameterValue
THD (%)
0.01
Xtalk (dB)
-90
Power dissipation considerations
ultra low
Tamb (°C)
-40~125
Rth(j-a) (K/W)
250
th(j-top) (K/W)
69

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX3V1T66GW,125(935287571125)
Yes
Yes
Yes
DREACH SVHC
5.53930466

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX3V1T66GW,125
(935287571125)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX3V1T66GW,125
(935287571125)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
NX3V1T66GW,125
(935287571125)
-
NX3L1T66GW,125
(935287569125)

More about NX3V1T66GW

Archived content is no longer updated and is made available for historical reference only.

The NX3V1T66 is a low-ohmic single-pole single-throw analog switch. It has two input/output terminals (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times. A low input voltage threshold allows pin E to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3V1T66 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.

The NX3V1T66 allows signals with amplitude up to VCC to be transmitted from Y to Z or from Z to Y. Its ultra-low ON resistance (0.3 Ω) and flatness (0.1 Ω) ensures minimal attenuation and distortion of transmitted signals.

More