NX3L1T384GW Product Information|NXP

NX3L1T384GW

No Longer Manufactured

NX3L1T384GW

No Longer Manufactured

Buy Options

NX3L1T384GW,125

No Longer Manufactured

12NC: 935287573125

Details

Order

Operating Features

ParameterValue
Family
NX3
Configuration
SPST-NC
Function
single-pole, single-throw analog switch with low threshold inputs
VCC (V)
1.4 - 4.3
Logic switching levels
CMOS/LVTTL
RON (Ohm)
0.75
RON(FLAT)
0.3
f(-3dB) (MHz)
60
ParameterValue
THD (%)
0.0024
Xtalk (dB)
-90
Power dissipation considerations
ultra low
Tamb (°C)
-40~125
Rth(j-a) (K/W)
250
th(j-top) (K/W)
69
Number of pins
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX3L1T384GW,125(935287573125)
Yes
Yes
Yes
DREACH SVHC
5.4522056

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX3L1T384GW,125
(935287573125)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX3L1T384GW,125
(935287573125)
854239

More about NX3L1T384

The NX3L1T384 is a low-ohmic single-pole single-throw analog switch. It has two input/output terminals (Y and Z) and an active LOW enable input pin (E). When E is HIGH, the analog switch is turned off.

Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times. A low input voltage threshold allows pin E to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3L1T384 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.

The NX3L1T384 allows signals with amplitude up to VCC to be transmitted from Y to Z; or from Z to Y. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.

More