Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935302187518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Half-bridge driver IC |
Parameter | Value |
---|---|
Number of pins | 8 |
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NWP2081T/1Y(935302187518) | Yes | Yes | Yes | REACH SVHC | 82.48468452 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NWP2081T/1Y (935302187518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NWP2081T/1Y (935302187518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
NWP2081T/1Y (935302187518) | - | 2017-08-31 | 2017-11-30 | None |
The NWP2081T is a high-voltage monolithic integrated circuit made using the latch‑up free Silicon‑On‑Insulator (SOI) process. The circuit is designed for driving MOSFETs in a half-bridge configuration.