Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935353103046
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NT2L1011G0DUF2A(935353103046) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.0520667625 |
Part/12NC | Safe Assure Functional Safety |
---|---|
NT2L1011G0DUF2A (935353103046) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
NT2L1011G0DUF2A (935353103046) | 854232 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NT2L1011G0DUF2A (935353103046) | 2018-03-26 | 2018-04-26 | 201803010I | Release of New Expansion Tape D-175D. |