Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, 0.125 dimple wettable flank, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935368407518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NCF2957VHN4/0200IY(935368407518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.696266 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NCF2957VHN4/0200IY (935368407518) | Quality Managed | 2a | 2a | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
NCF2957VHN4/0200IY (935368407518) | 854231 | 5A992C | G191336 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NCF2957VHN4/0200IY (935368407518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |