MW7IC2750NB Product Information|NXP

Features


WiMAX RF LDMOS Wideband Integrated Power Amplifier, 2500-2700 MHz, 8 W Avg., 28 V

    Package


    FM14F: FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 23.62 mm x 2.59 mm body

    Buy Options

    MW7IC2750NBR1

    No Longer Manufactured

    12NC: 935309288528

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MW7IC2750NBR1(935309288528)
    No
    Yes
    Certificate Of Analysis (CoA)
    Yes
    H
    e3
    REACH SVHC
    1909.2

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
    MW7IC2750NBR1
    (935309288528)
    No
    3
    260
    260
    40
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MW7IC2750NBR1
    (935309288528)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
    MW7IC2750NBR1
    (935309288528)
    -
    2016-01-23
    2017-01-22

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MW7IC2750NBR1
    (935309288528)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label