SOT1721-1: FM14F Double-ended Flange Mount | NXP Semiconductors

SOT1721-1: FM14F


Overview

FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM14F flange mount double DFM 9.02 x 23.62 x 2.59 14 plastic
Manufacture Code Reference Codes Issue Date
98ASA10649D PDSO-F14(JEDEC 2017-06-11