MW7IC2725N Product Information|NXP

Features


WiMAX RF LDMOS Wideband Integrated Power Amplifier, 2500-2700 MHz, 4 W Avg., 28 V

    Package


    FM16F: FM16F, plastic, flange mount flat package; 16 terminals; 9.02 mm x 17.53 mm x 2.59 mm body

    Buy Options

    MW7IC2725NR1

    End of Life

    12NC: 935319393528

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MW7IC2725NR1(935319393528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    1650.1

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
    MW7IC2725NR1
    (935319393528)
    No
    3
    260
    260
    40
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MW7IC2725NR1
    (935319393528)
    854233
    EAR99