SOT1726-1: FM16F Double-ended Flange Mount | NXP Semiconductors

SOT1726-1: FM16F


Overview

FM16F, plastic, flange mount flat package; 16 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM16F flange mount double DFM 9.02 x 17.53 x 2.59 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10754 2017-06-11