MSC8254TAG1000B Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MSC8254TAG1000B(935319997557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
11142.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MSC8254TAG1000B
(935319997557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MSC8254TAG1000B
(935319997557)
854231
3A991A1
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MSC8254TAG1000B
(935319997557)
-
2017-06-01
2017-12-01

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MSC8254TAG1000B
(935319997557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MSC8254TAG1000B
(935319997557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MSC8254TAG1000B
(935319997557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MSC8254

Archived content is no longer updated and is made available for historical reference only.

The MSC8254 is based on the industry's highest-performance DSP core built on StarCore® technology and designed for the advanced processing requirements and capabilities of today’s high-performance medical imaging, aerospace, defense and advanced test and measurement markets. It delivers higher performance and power savings, leveraging 45 nm process technology in a highly integrated system-on-chip (SoC) to provide performance equivalent to 4 GHz of a single-core device. The MSC8254 helps equipment manufacturers create end products and services that integrate more functionality in a smaller hardware footprint.

The MSC8254 DSP delivers a high level of performance and integration, combining four fully programmable enhanced, SC3850 DSP cores, each running at up to 1 GHz. The SC3850 DSP core has been independently assessed to enable 40 percent more processing capability per MHz than the nearest DSP competition. A high-performance internal RISC-based QUICC Engine® subsystem supports multiple networking protocols to guarantee reliable data transport over packet networks while significantly offloading processing from the DSP cores.

The MSC8254 embeds a substantial amount of internal memory to support a variety of advanced high-speed interface types, including two RapidIO® interfaces, two gigabit Ethernet interfaces for network communications, a PCI Express® controller, two DDR controllers for high-speed, industry standard memory interface and four multichannel TDM interfaces. The MSC8254 allows a high degree of scalability through pin compatibility with all MSC825x and MSCC815x DSP devices.

More