MSC8251SAG1000B Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MSC8251SAG1000B(935317718557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
11142.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MSC8251SAG1000B
(935317718557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MSC8251SAG1000B
(935317718557)
854231
3A991A1
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MSC8251SAG1000B
(935317718557)
-
2017-06-01
2017-12-01

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MSC8251SAG1000B
(935317718557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MSC8251SAG1000B
(935317718557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MSC8251SAG1000B
(935317718557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MSC8251

Archived content is no longer updated and is made available for historical reference only.

The MSC8251 is based on the industry's highest performance DSP core built on StarCore® technology and designed for the advanced processing requirements and capabilities of high-end medical imaging, aerospace, defense and advanced test and measurement markets. It delivers higher performance, leveraging 45 nm process technology in a highly integrated DSP to provide performance of 1 GHz. The MSC8251 helps equipment manufacturers create end products and services that integrate more functionality in a smaller hardware footprint.

The MSC8251 DSP delivers a high level of performance and integration with a fully programmable SC3850 core running at up to 1 GHz. The SC3850 DSP core has been independently assessed to enable 40 percent more processing capability per MHz than the nearest DSP competition. A high performance internal RISC-based QUICC Engine® subsystem supports multiple networking protocols to guarantee reliable data transport over packet networks while significantly offloading processing from the DSP cores.

The MSC8251 embeds a substantial amount of internal memory to support a variety of advanced high-speed interface types, including two serial RapidIO® interfaces, two gigabit Ethernet interfaces for network communications, a PCI Express® controller, two DDR controllers for high-speed industry standard memory interface and four multichannel TDM interfaces. The MSC8251 allows a high degree of scalability through pin compatibility with all MSC825x and MSC815x DSP devices.

More