MRF8S21200H Product Information|NXP

Features


W-CDMA, LTE Lateral N-Channel RF Power MOSFET, 2110-2170 MHz, 48 W Avg., 28 V

    Package


    CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 13.72 mm pitch, 10.16 mm x 41.15 mm x 4.575 mm body

    Buy Options

    MRF8S21200HR6

    No Longer Manufactured

    12NC: 935317162128

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MRF8S21200HR6(935317162128)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    13192.6

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    MRF8S21200HR6
    (935317162128)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MRF8S21200HR6
    (935317162128)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
    MRF8S21200HR6
    (935317162128)
    -
    2016-01-23
    2017-01-22

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MRF8S21200HR6
    (935317162128)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments